Catalog navigation
CAD model selection
Part Number
2F940ASD2B2-60-50
Process Conditions
Inlet Pressure
50 PSI
100 PSI
150 PSI
Media
Clean Liquid Service,Particle Free
Saturated Steam
Dry Clean Air/Gas
Slurry
Pulp Stock
Temperature
100
200
300
400
Valve Selections
Size
2
Inch
Pressure Rating
150
End Connection
Flanged
Body Material
SS
Segment Material
SS
Seat Material
Stainless Steel
Control Function
On/Off
Modulating
Actuator Selections
Type
Pneumatic Spring-Diaphgram (Control)
Manual Gear
Actuator Finish
Blue Epoxy
Fail Position
Fail Closed
Fail Open
Air Supply
60 psi
Orientation
1 (Standard)
2
3
4
Control Options
Solenoid Options
None
Weatherproof, 120VAC
Weatherproof, 24VDC
Explosionproof, 120VAC
Explosionproof, 24VDC
Limit Switch Options
None
Intrinsically Safe, 2 SPDT Prox Switches, Yellow-Black Indicator
Exploisonproof, 2 SPDT Mech Switches
Explosionproof, 2 SPDT Prox switches, Yellow-Black Indicator
Weatherproof, 2 SPDT Mech Switches, Yellow-Black Indicator
Positioner Options
None
Weatherproof, General Service, 4-20 mA Input and Output, Self Calibrating
Intrinsically Safe, Weatherproof, 4-20 mA Input and Output, HART protocol, Self Calibrating
Explosionproof, 4-20 mA Input and Output, Limit Switch Output, HART protocol, Self Calibrating
Download CAD models
Previews