Catalog navigation
CAD model selection
Part Number
15F330AC83SRN-80-150
Process Conditions
Differential Pressure
150 PSI
300 PSI
Media
Clean Liquid Service,Particle Free
Saturated Steam
Temperature
100
200
300
400
Valve Selections
Size
1 1/2
Inch
Pressure Rating
400# CWP
End Connection
TRI-CLAMP
Body Material
SS
Ball Material
SS
Seat Material
TFM 1600
Control Function
On/Off
Actuator Selections
Type
Spring Return
Double Acting
Actuator Finish
Nickel Infused
Hard Anodized
Fail Position
Fail Closed
Fail Open
Air Supply
80 psi
60 psi
Orientation
Parallel (Standard)
Perpendicular
Control Options
Solenoid Options
None
Weatherproof,120VAC
Weatherproof, 24VDC
Explosionproof,120VAC
Explosionproof, 24VDC
Limit Switch
None
Weatherproof, 2 SPDT Mech swiches, Red/Yellow Indicator
Intrinsically Safe, 2 SPDT Prox Switches, Yellow-Black Indicator
Exploisonproof, 2 SPDT Mech Switches
Explosionproof, 2 SPDT Prox switches, Yellow-Black Indicator
Weatherproof, 2 SPDT Mech Switches, Yellow-Black Indicator
Download CAD models
Previews