Catalog navigation
CAD model selection
Part Number
4F732EAC92SR-80-50
Process Conditions
Differential Pressure
50 PSI
100 PSI
150 PSI
200 PSI
Media
Clean Liquid Service,Particle Free
Saturated Steam
Temperature
100
200
300
400
500
Valve Selections
Size
4.0
Inch
Pressure Rating
N/A
End Connection
Lug
Wafer
Body Material
ASTM A536 Ductile Iron
Disc Material
SS
Seat Material
EPDM
BUNA
Control Function
On/Off
Modulating
Actuator Selections
Type
Spring Return
Double Acting
Actuator Finish
Hard Anodized
Nickel Infused
Fail Position
Fail Closed
Fail Open
Air Supply
80 psi
60 psi
Orientation
Parallel (Standard)
Perpendicular
Control Options
Solenoid Options
None
Weatherproof, 120VAC
Weatherproof, 24VDC
Explosionproof, 120VAC
Explosionproof, 24VDC
Limit Switch Options
None
Weatherproof, 2 SPDT Mech switches, Red/Yellow Indicator
Intrinsically Safe, 2 SPDT Prox Switches, Yellow-Black Indicator
Explosionproof, 2 SPDT Mech Switches
Explosionproof, 2 SPDT Prox switches, Yellow-Black Indicator
Weatherproof, 2 SPDT Mech Switches, Yellow-Black Indicator
Positioner Options
None
Weatherproof, General Service, 4-20 mA Input and Output, Self Calibrating
Intrinsically Safe, Weatherproof, 4-20 mA Input and Output, HART protocol, Self Calibrating
Explosionproof, 4-20 mA Input and Output, Limit Switch Output, HART protocol, Self Calibrating
Download CAD models
Previews