Catalog navigation
CAD model selection
Part Number
2F600AC92SR-80
Process Conditions
Media
Clean Liquid Service,Particle Free
Saturated Steam
Temperature
100
200
300
400
Valve Selections
Size
2
Inch
Pressure Rating
150#
End Connection
Flanged
Body Material
Stainless Steel
Carbon Steel
Ball Material
Stainless Steel
Seat Material
TFM 1600 + 20% GF
Control Function
On/Off
Actuator Selections
Type
Spring Return
Double Acting
Actuator Finish
Hard Anodized
Nickel Infused
Fail Position
Fail Closed
Fail Open
Air Supply
80 psi
60 psi
Orientation
Parallel (Standard)
Perpendicular
Control Options
Solenoid
None
Weatherproof,120VAC
Weatherproof, 24VDC
Explosionproof,120VAC
Explosionproof, 24VDC
Limit Switch
None
Weatherproof, 2 SPDT Mech switches, Red/Yellow Indicator
Intrinsically Safe, 2 SPDT Prox Switches, Yellow-Black Indicator
Explosionproof, 2 SPDT Mech Switches
Explosionproof, 2 SPDT Prox switches, Yellow-Black Indicator
Weatherproof, 2 SPDT Mech Switches, Yellow-Black Indicator
Download CAD models
Previews