Catalog navigation
CAD model selection
Part Number
LTZ54AH0V4Z00C10A1140SRN-80
Process Conditions
Differential Pressure
4000 PSI or less
Media
Superheated or Saturated Steam / Condensate
Maximum Design Temperature
800 F
Valve Selections
Size
1
INCH
ANSI Class
1500
3100
4500
Body
Uni-Body Design
Bore
0.65
INCH
Body Material
A105
Valve Trim (Mate Lapped Ball & Seat)
410 SS with Chrome Carbide Coating
Actuator Selections
Actuator
Spring Return
Double Acting
Actuator Finish
Nickel Infused
Hard Anodized
Fail Position
Fail Closed
Fail Open
Air Supply
80 psi
60 psi
Actuator Mount
Parallel (Standard)
Perpendicular
Control Options
Solenoid Options
None
Weatherproof, 120VAC
Weatherproof, 24VDC
Explosionproof, 120VAC
Explosionproof, 24VDC
Limit Switch Options
None
Weatherproof, 2 SPDT Mech Switches, Yellow-Black Indicator
Weatherproof, 2 SPDT Mech switches, Red/Yellow Indicator
Weatherproof, Intrinsically safe, 2 SPDT Prox swiches, LED indicating lights
Explosionproof, 2 SPDT Mech Switches, Yellow-Black Indicator
Explosionproof, 2 SPDT Prox switches, Yellow-Black Indicator
Download CAD models
Previews